Product expires on: 31 Jan. 2020
This item is being replaced by:
7030202
- Article number:
- DK 7030.200
- Design
- With integral infrared access sensor. For connecting one handle and/or one CMC III reader unit.
- Product description
- The CMC III CAN bus access allows electromagnetic handles and read systems to be connected to the CMC III system or IoT interface. One handle and optionally one CMC III read system can be connected to one CMC III CAN bus access. The CMC III CAN bus access has an integral infrared sensor to monitor the door status. The electromagnetic handle is monitored and controlled by the CMC III. Handles can be released by numerical codes or transponder cards if a read system is connected. Up to 16 door handles can be managed simultaneously with one read system.
- Benefits
- Fast connection and automatic detection via plug & play
- Power is supplied via the CAN-BUS interface.
- Applications
- Monitoring and controlling electromagnetic handles on enclosures in the fields of IT, industry and buildings technology.
- Function principle
- Settings can be made via the CMC III processing unit or IoT interface
- Status display via integral LED
- The current measurements can be called up via the CMC III interface or the IoT interface using the browser, SNMP or OPC-UA, and adjustments made
- Automatic alarm messages by e-mail, text or SNMP trap when a limit value is exceeded
- Material
- Plastic
Front: Smooth
Enclosure: Textured - Colour
- Enclosure: RAL 7035
Front: RAL 9005 - Supply includes
- CMC III CAN bus access
Installation and Short User's Guide
Assembly parts for mounting in the enclosure
Mounting clips for support rails
Assembly parts for surfaces
Assembly parts
Assembly parts for mounting on the enclosure - Interface bus system
- 2 x RJ45 CAN bus
- Interfaces
- RJ12
- Flat-pin connector for CMC III reader units
- No. of participants per IoT interface (max.)
- 16
- No. of participating PU compact (max.)
- 2
- No. of participating PU (max.)
- 16
- Dimensions
- Width: 110 mm
Height: 30 mm
Depth: 40 mm - Operating temperature range
- 0 °C...55 °C
- Ambient humidity (non-condensing)
- 5...95 %
- Packs of
- 1 pc(s).
- Weight/pack
- 0.212 kg
- Customs tariff number
- 85311095
- EAN
- 4028177659551
- ETIM 7.0
- EC002627
- ECLASS 8.0
- 27189253
- Product description
- DK CMC III CAN-Bus access, WHD: 110x30x40 mm, 2 x RJ45 CAN-Bus, RJ12
7030.200
CMC III CAN bus access
Packs of 1
Compact plastic housing with ventilated front in RAL 9005.
Housing in RAL 7035,
The sensor has two RJ45 connections with an integrated CAN bus. The
sensor is automatically detected by the
CMC III system, the Processing Unit, and is provided with a sequential
number in the bus sequence. Integrated multi-colour LED as status
display.
The unit contains an infrared access sensor, an interface for a CMC III
read system and an interface for an electro-mechanical comfort handle TS
8.
The infrared access sensor indicates whether the rack door is open or
closed. A read system can be used to enter the codes for door release.
Via a connected electric handle the door can be released and the door
handle can be monitored.
Connection accessories:
7030.220 CMC III coded lock
7030.230 CMC III transponder reader
7320.700 Electromagnetic Ergoform-S
7320.721 Electromagnetic TS8 handle
with master
key function with and without CCP
7320.730 Universal lock
7320.950 Handle system for
universal installation
The access authorisation to the enclosure can be set via the software
for the CMC III Processing Unit. The power supply is ensured by
connection to the CAN bus for the Processing Unit.
Technical specifications:
Mode of operation: Optical
Transmitter: Infrared diode
Receiver: Infrared receiver
Interfaces: 1 CMC III reader unit
RJ12 interfaces: 1 handle
CAN bus jacks RJ45: 2
Protection category: IP 30 to IEC 60 529
Temperature application range:
0 °C to 55 °C
Humidity range:
5% to 95% relative humidity, non-condensing
WxHxD: 110 x 30 x 40 mm
Included in the pack: Sensor, quick reference guide and universal
mounting set
CMC III CAN bus access
Packs of 1
Compact plastic housing with ventilated front in RAL 9005.
Housing in RAL 7035,
The sensor has two RJ45 connections with an integrated CAN bus. The
sensor is automatically detected by the
CMC III system, the Processing Unit, and is provided with a sequential
number in the bus sequence. Integrated multi-colour LED as status
display.
The unit contains an infrared access sensor, an interface for a CMC III
read system and an interface for an electro-mechanical comfort handle TS
8.
The infrared access sensor indicates whether the rack door is open or
closed. A read system can be used to enter the codes for door release.
Via a connected electric handle the door can be released and the door
handle can be monitored.
Connection accessories:
7030.220 CMC III coded lock
7030.230 CMC III transponder reader
7320.700 Electromagnetic Ergoform-S
7320.721 Electromagnetic TS8 handle
with master
key function with and without CCP
7320.730 Universal lock
7320.950 Handle system for
universal installation
The access authorisation to the enclosure can be set via the software
for the CMC III Processing Unit. The power supply is ensured by
connection to the CAN bus for the Processing Unit.
Technical specifications:
Mode of operation: Optical
Transmitter: Infrared diode
Receiver: Infrared receiver
Interfaces: 1 CMC III reader unit
RJ12 interfaces: 1 handle
CAN bus jacks RJ45: 2
Protection category: IP 30 to IEC 60 529
Temperature application range:
0 °C to 55 °C
Humidity range:
5% to 95% relative humidity, non-condensing
WxHxD: 110 x 30 x 40 mm
Included in the pack: Sensor, quick reference guide and universal
mounting set