Partition, one-piece, for slide-in fixing for VX IT

Article number: VX_IT 5301.301

Partition for VX IT. For rack mounting, suspended between two VX IT enclosures.

Article number:
VX_IT 5301.301
Product description
For rack mounting, suspended between two bayed enclosures. With one Ø 40 mm hole in the left-hand and right-hand corner areas for inserting cables, conduits etc. These drilled holes may be sealed with the enclosed cover caps.
Benefits
Simply slides into position
Material
Sheet steel, zinc-plated
Supply includes
Partition
2 cover caps
To fit
Enclosure type: VX IT
Assembly instruction
A baying gap of 3 mm is required to insert the partition
Note
Use baying connector, external, 3 mm
Not suitable for use in conjunction with a baying seal
Any seals that may be present must be removed prior to installation
IP protection category to IEC 60 529
IP 20 (with fitted cover caps)
Packs of
1 pc(s).
Customs tariff number
94039910
EAN
4028177954922
ETIM 7.0
EC002525
ECLASS 8.0
27189234
Documentation
Instructions