- Article no.:
- AX 2260640
- Design
- Wall-mounted enclosures IT
- Material
- Wall and hinged part: Sheet steel, 1.5 mm
Viewing window: Single-pane safety glass, 3 mm - Surface finish
- Powder-coated
- Colour
- Wall and hinged part: RAL 7035
Glazed door: RAL 7035/7015 (slate grey) - Supply includes
- Wall section: Gland plate, solid, top and bottom
Hinged part with 25 mm pitch pattern of holes in the front and rear frame, and two 482.6 mm (19") mounting angles, front, static installation
Designer glazed door
Centre part lock: 3 mm double-bit
Designer glazed door lock: Security lock 3524 E
Mini-comfort handle - Units
- 6 U
- Dimensions
- Width: 600 mm
Height: 345 mm
Depth: 473 mm - Installation depth
- 420 mm
- Clearances
- Clearance width: 502 mm
Clearance depth: 284 mm - Depth hinged part
- 316 mm
- Depth of wall section
- 135 mm
- Number of locks
- 1
- Load capacity of hinged part (static)
- 300 N
- Load capacity of wall section (static)
- 100 N
- Basic material
- Sheet steel
- Lock
- Lock version: Mini-comfort handle
Lock insert: Security lock insert no. 3524 E - Protection category to IEC 60 529
- IP 54 in conjunction with solid gland plate top and bottom
- Packs of
- 1 pc(s).
- Net weight
- 25 kg
- Gross weight
- 25.5 kg
- Note on PCF category
- Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
- Customs tariff number
- 94032080
- EAN
- 4028177983151
- ETIM 9
- EC002500
- ETIM 8
- EC002500
- ECLASS 8.0
- 27180101
- Product description
- AX wall-mounted enclosure, 3-part, WxHxD: 600x345x473 mm, 6 U, wall section: solid gland plate top and bottom, with mini-comfort handle
- Declarations
- Declaration of conformity
AX wall-mounted enclosure 3-part, 6 U, depth 473 mm
Enclosure: 3-part wall-mounted enclosure consisting of:
Wall section with solid gland plate at the top and
bottom, may optionally be exchanged for cable entry
variants (accessories), holes for wall-mounting,
Hinged section with 2 pcs. 482,6 mm (19")
mounting angles fitted at the front with all-around
25 mm pitch pattern in the front and rear frame.
Designer glazed door with mini-comfort handle
for lock inserts, with security lock 3524 E,
may optionally be exchanged for mini-comfort handle for
semi cylinder (accessory)
Material enclosure: sheet steel 1,5 mm,
Material glazed door: single-pane safety glass, 3 mm
Surface finish: powder-coated
Color wall and hinged part: RAL 7035
Color glazed door: RAL 7035/7015 (slate grey)
Protection category: IP 55 nach EN 60 529
Dimension (W x H x D): 600 x 345 x 473 mm, 6 U
Manufacturer: Rittal GmbH & Co. KG
Enclosure: 3-part wall-mounted enclosure consisting of:
Wall section with solid gland plate at the top and
bottom, may optionally be exchanged for cable entry
variants (accessories), holes for wall-mounting,
Hinged section with 2 pcs. 482,6 mm (19")
mounting angles fitted at the front with all-around
25 mm pitch pattern in the front and rear frame.
Designer glazed door with mini-comfort handle
for lock inserts, with security lock 3524 E,
may optionally be exchanged for mini-comfort handle for
semi cylinder (accessory)
Material enclosure: sheet steel 1,5 mm,
Material glazed door: single-pane safety glass, 3 mm
Surface finish: powder-coated
Color wall and hinged part: RAL 7035
Color glazed door: RAL 7035/7015 (slate grey)
Protection category: IP 55 nach EN 60 529
Dimension (W x H x D): 600 x 345 x 473 mm, 6 U
Manufacturer: Rittal GmbH & Co. KG