Product expires on: 31 Dec. 2023
- Article number:
- DK 7320.793
- Product description
- Switch for connecting to the normally closed contacts of the door control module for manual door opening. For mounting on the 25 mm pitch pattern of the TS IT frame section.
- Supply includes
- 3 m connection cable
Mounting bracket
Assembly parts - Installation Ø
- 16.2 mm
- Rated voltage
- 250 V AC
- Rated current (max.)
- 2 A
- Packs of
- 1 pc(s).
- Net weight
- 0.17 kg
- Gross weight
- 0.178 kg
- Customs tariff number
- 85311095
- EAN
- 4028177606180
- ETIM 9
- EC001770
- ECLASS 8.0
- 27390190
- Product description
- DK Door switch, 250 V AC, 2 A, Einbau-Ø: 16,2 mm
- Certificates
- EAC
7320.793
Door switch
Button with integrated switching contact as opener. The system can be
used in connection with the CMC III Door Control Module. The
interruption of the contact when the button is pressed is recognised by
the CMC III Door Control Module, and the solenoids are de-energised so
that the door of a rack can be released and/or opened. For mounting in
the LCP.
Technical specifications:
Rated voltage: 250 V AC
Rated current: max. 2 A
Door switch
Button with integrated switching contact as opener. The system can be
used in connection with the CMC III Door Control Module. The
interruption of the contact when the button is pressed is recognised by
the CMC III Door Control Module, and the solenoids are de-energised so
that the door of a rack can be released and/or opened. For mounting in
the LCP.
Technical specifications:
Rated voltage: 250 V AC
Rated current: max. 2 A