- Article no.:
- SK 3313089
- Product description
- For mounting on a VX standard side panel on an LCP.
- Material
- Support: Sheet steel
- Surface finish
- Sheet steel, zinc-plated
- Supply includes
- 6 holders
Assembly screws
Installation and Short User's Guide
- Packs of
- 1 pc(s).
- Net weight
- 0.11 kg
- Gross weight
- 0.119 kg
- Customs tariff number
- 83024900
- EAN
- 4028177967953
- ETIM 9
- EC000327
- ETIM 8
- EC000327
- ECLASS 8.0
- 27409217
- Product description
-
SK Side panel attachment kit LCP, for mounting on a VX standard side panel on an LCP, sheet steel, zinc-plated