Digital enclosure internal temperature display and thermostat integrated into a patch panel 1 U

Article no.: SK 5302041

Article no.:
SK 5302041
Product description
Including cable attachment for connection cable and label holder.
Technical specifications
Three-digit, 7-segment display
Option of switching between °C/°F
Includes 1800 mm long NTC sensor
Two relay outputs as change-over contact and normally open contact (max. contact load 230 V, 6 A)
Freely selectable switching difference
Colour
RAL 9005
Packs of
1 pc(s).
Setting range
5 °C...55 °C
Rated operating voltage
100 V - 230 V, 1~, 50 Hz/60 Hz
24 V - 60 V (DC)
Net weight
0.66 kg
Gross weight
0.86 kg
Customs tariff number
73269098
EAN
4028177955370
ETIM 9
EC004587
ETIM 8
EC004587
ECLASS 8.0
27210707
Product description
IT 19" panel RAL 9005 with digital temperature indicator and thermostat, 110 - 230 V AC, 24 V DC
Certificates
EAC
Documentation
Instructions
Data sheets
Technical system catalogue