This item will be discontinued on: 15 Jan. 2019
- Article number:
- TS 8801.350
- Product description
- For mounting roof-mounted units, roof-mounted air/water heat exchangers. The cut-outs in the roof plate are arranged so that the roof-mounted cooling units are positioned centrally on the enclosure.
- Benefits
- Simple, fast assembly
- Material
- Sheet steel
- Colour
- RAL 7035
- Supply includes
- Assembly parts
- Mounting cut-out
- Width:490 mm
Depth:390 mm - Distance cut-out to back
- 61.3 mm
- Note
- When mounting cooling units on the roof plate 8801.310, there may be a collision with the enclosure eyebolts. For this reason, roof fastening screws are supplied loose with the roof plates.
- Attached to the roof plate 8801.340 from the inside using metal brackets and retaining clamps.
- To fit Model No.
- 3209....
- 3210....
- 3383....
- 3384....
- 3385....
- 3273....
- Dimensions
- Width: 1,167.5 mm
Height: 13 mm
Depth: 567.5 mm - To fit
- Enclosure type: TS
Width: = 1,200 mm
Depth: = 600 mm - Packs of
- 1 pc(s).
- Net weight
- 8.522 kg
- Gross weight
- 8.97 kg
- Customs tariff number
- 73269098
- EAN
- 4028177360648
- ETIM 9
- EC000744
- ECLASS 8.0
- 27182405
- Product description
- TS roof plates, for WD: 1200 x 600 mm
- Certificates
- EAC