Mounting plate module

Article no.: SV 9666100

With mounting plate. Cover is prepared for a lead seal.

Article no.:
SV 9666100
Product description
Possible installation depth 105 - 140 mm. Cover is prepared for a lead seal.
Material
Cover: Polystyrene
Mounting plate: Sheet steel, zinc-plated
Colour
RAL 7035
Supply includes
Assembly parts
Dimensions
Width: 250 mm
Height: 450 mm
Size
Width units (WU) @ 250 mm: 1
Height units (U) @ 150 mm: 3
Dimensions mounting plate (W x H)
188 mm x 416 mm
Packs of
1 pc(s).
Net weight
2.17 kg
Gross weight
2.185 kg
Customs tariff number
94039910
EAN
4028177676046
ETIM 9
EC001893
ECLASS 8.0
27400608
Product description
SV Mounting plate module (ISV), 1 WU (250 mm), 3 U (450 mm), mounting plate WH: 188x416 mm
Declarations
Declaration of conformity
Declaration of conformity UK
Documentation
Instructions