Cross rail ISV for VX

Article no.: SV 9666722

For horizontal sub-division of the support frame in the VX/TS enclosure.

Article no.:
SV 9666722
Product description
For horizontal sub-division of the support frame in the enclosure.
Material
Sheet steel
Surface finish
Zinc-plated
Dimensions
Width: 500 mm
Size
Width units (WU) @ 250 mm: 2
Packs of
2 pc(s).
Net weight
0.65 kg
Gross weight
0.661 kg
PCF per pack (cradle-to-gate)
2.6 kg CO2 eq (Cat B)
Note on PCF category
Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
Customs tariff number
39269097
EAN
4028177676718
ETIM 9
EC002270
ECLASS 8.0
27400613
Product description
SV Cross rail (ISV), 2 WU (500 mm), for TS, SE
Documentation
Instructions