Disconnector cross member for NH fuse-switch disconnectors

Article no.: SV 9666420

Suitable for accommodating NH fuse-switch disconnectors sizes 2/3 for mounting plate assembly

Article no.:
SV 9666420
Product description
Suitable for accommodating NH fuse-switch disconnectors for mounting plate assembly.
Material
Sheet steel
Supply includes
Assembly parts
Note
When using the disconnector cross-member, contact hazard protection module 9666.060 is additionally required.
Dimensions
Width: 500 mm
Height: 450 mm
Size
Width units (WU) @ 250 mm: 2
Height units (U) @ 150 mm: 3
To fit Model No.
9344.210
9344.230
9344.250
9344.310
9344.330
9344.350
Packs of
1 pc(s).
Net weight
1.5 kg
Gross weight
1.66 kg
Customs tariff number
73269098
EAN
4028177679917
ETIM 9
EC002270
ECLASS 8.0
27400613
Product description
SV Disconnector cross-member (ISV), 2 WU (500 mm), 3 U (450 mm), for NH fuse-switch disconnector size 2/3
Documentation
Instructions