This item will be discontinued on: 30 Jan. 2021
- Article number:
- SV 9673.404
- Product description
- The mounting bracket may be attached to a TS frame, to a side panel module or between a frame section and an auxiliary construction. Pre-machined mounting openings allow slide-in attachment of compartment dividers.
- Material
- Sheet steel, 1.5 mm
- Surface finish
- Zinc-plated
- Supply includes
- Assembly parts
- For compartment depth
- 400 mm
- Length
- 352 mm
- Dimensions
- Length: 352 mm
- Packs of
- 8 pc(s).
- Net weight
- 2.24 kg
- Gross weight
- 2.34 kg
- Customs tariff number
- 73182900
- EAN
- 4028177707412
- ETIM 9
- EC002525
- ECLASS 8.0
- 27400613
- Product description
- SV Mounting bracket, L: 352 mm, for compartment divider