This item will be discontinued on: 30 Jan 2021
- Article no.:
- SV 9673684
- Design
- Without duct
- Product description
- For direct attachment to the compartment side panel modules for internal compartmentalisation. Universal interior installation with switchgear and controlgear. Creation of additional mounting levels. In combination with compartment dividers and side panel modules, internal compartmentalisation in accordance with Form 2, 3 or 4 is possible.
- Material
- Sheet steel, 2 mm
- Surface finish
- Zinc-plated
- Supply includes
- Angle brackets and assembly parts
- For compartment height
- 400 mm
- Dimensions
- Width: 702 mm
Height: 393 mm - To fit
- Width: = 800 mm
- Packs of
- 1 pc(s).
- Net weight
- 6.263 kg
- Gross weight
- 6.593 kg
- Customs tariff number
- 73269098
- EAN
- 4028177544017
- ETIM 9
- EC002525
- ECLASS 8.0
- 27400613
- Product description
- SV Partial mounting plate, WH: 702x393 mm, for TS (B: 800 mm)