Product expires on: 31 Jan 2017
- Article no.:
- SV 9674.348
- Product description
- Dividing plate to divide the busbar chamber and NH isolator chamber (compartment).
- Material
- Sheet steel, 1.5 mm, zinc-plated
- Supply includes
- Assembly parts
- Mounting position
- Top
- Bottom
- To fit manufacturer (model)
- ABB
SlimLine - Packs of
- 1 pc(s).
- Net weight
- 1.899 kg
- Gross weight
- 1.9 kg
- Customs tariff number
- 73269098
- EAN
- 4028177617728
- ETIM 9
- EC001900
- ECLASS 8.0
- 27400613
- Product description
- SV Dividing plate, for fuse-switch disconnector section, (ABB SlimeLine)