This item will be discontinued on: 31 Jan. 2020
- Article number:
- SV 9675.210
- Design
- For distribution busbar systems behind the compartment
- Product description
- Prepared for the connection of T-connector kits.
- Material
- E-Cu
- Length
- 1,410 mm
- To fit
- Height: = 2,000 mm
- Packs of
- 1 pc(s).
- Net weight
- 3.76 kg
- Gross weight
- 3.8 kg
- Copper weight (kg per piece)
- 3.76
- Customs tariff number
- 74071000
- EAN
- 4028177575929
- ETIM 9
- EC000001
- ECLASS 8.0
- 27370303
- Product description
- SV Distribution busbar E-Cu, WH: 30x10 mm, L: 1410 mm