This item will be discontinued on: 30 Jan. 2021
- Article number:
- SV 9650.181
- Applications
- For contacting the connection brackets to the Maxi-PLS busbars
- Material
- E-Cu
- Supply includes
- Contact piece
Sliding block
Assembly parts - To fit busbars
- Maxi-PLS 3200
- Packs of
- 1 pc(s).
- Net weight
- 1.1 kg
- Gross weight
- 1.124 kg
- Copper weight (kg per piece)
- 1.08
- Customs tariff number
- 74198090
- EAN
- 4028177643031
- ETIM 9
- EC002525
- ECLASS 8.0
- 27400613
- Product description
- SV Contact maker E-Cu, WH: 100x20 mm, (Maxi-PLS 3200)
- Documentation
- Safety instructions