- Article number:
- SV 9676.700
- Product description
- For connecting ring terminals to a busbar distributor system made from flat copper. Suitable for 10 mm bar thickness.
- Material
- Connection plate: E-Cu, nickel-plated
Busbar claw: Stainless steel
- Supply includes
- Assembly parts (excluding screws)
Grub screw
- Assembly instruction
- The required screw length must be selected in line with the busbar width W, i.e. length = W + fastening measurement. Screws are not included with the supply.
- Busbar claw with threaded insert M10
- Number of bars per conductor
- 2
- Dimensions
- Thread: M12
- Mounting dimensions
- 20 mm
- Packs of
- 1 pc(s).
- Net weight
- 0.6 kg
- Gross weight
- 0.612 kg
- Copper weight (kg per piece)
- 0.49
- Customs tariff number
- 73269098
- EAN
- 4028177625754
- ETIM 9
- EC001900
- ECLASS 8.0
- 27400613
- Product description
-
SV Connection plate, with bolts M12, (Flat-PLS)