Power distribution

Busbar systems

RiLine busbar systems for individual switchgear and controlgear. Complete solutions up to 1600 A for AC or DC applications.

Busbar systems

RiLineX busbar system up to 800 A

3-pole, tool-free mounting, short circuit-resistant up to 65 kA, fully contact hazard-protected and with standard flat copper bars for global use.

Busbar systems

RiLine60 busbar system – 800 A and 1600 A

60 mm bar centre distance, 3-pole and 4-pole, all-round contact hazard protection, for global use.

Busbar systems

RiLine Compact busbar system – up to 160 A

3-pole, simple, tool-free connection of components, all-round contact hazard protection.

Busbar systems

Mini-PLS busbar system – up to 250 A

40 mm bar centre distance, 3-pole, space-saving plug-and-lock connection from the front, support suitable for top-mounting, all-round contact hazard protection.