RiLineX connection adaptor

Article no.: RX 9360241

RiLineX connection adaptor for side infeed from the left or right. For use with vertical mounting of the board or as a corner connector using laminated connection straps. It is also ideal as a T-connection between horizontal and vertical systems. It must not be used with other busbar systems such as RiLine60.

Article no.:
RX 9360241
Benefits
Mounting on the busbar system and cable connection with just one screw
Vertical variant for side infeed to the board
Material
Polyamide (PA 6)
Fire protection corresponding to UL 94
Colour
RAL 35745
Rated current (max.)
432 A
Rated current max.
710 A
Rated current of round conductor
710 A
Rated current of round conductor (UL)
630 A
Rated current of laminated copper bar
950 A
Rated current of laminated copper bar (UL)
910 A
Electrical ratings UL (SCCR)
27,5 kA - 600 V, RMS, unprotected
100 kA - 480 V, circuit breaker max. 800 A, DIVQ/7
100 kA - 600 V, Fuse Class L max. 1200 A, JDDZ/7
Cable outlet
In an axial direction to the board
For bar systems with centre-to-centre spacing
60 mm
Number of poles
3-pole
To fit busbar system
RiLineX
RiLine60
Dimensions
Width: 57.8 mm
Height: 239.4 mm
Depth: 135.6 mm
Connection of round conductors
150 ‐ 300 mm²
Clamping area for laminated copper bars (W x H)
32 x 20 mm
To fit busbars
15 x 5/10 mm
20 x 5/10 mm
30 x 5/10 mm
Rated voltage
1,000 V AC
1,500 V DC
600 V AC (UL)
600 V DC (UL)
Overvoltage category
4
Contamination level
3
Standards
IEC/EN 61439-1
UL 508
Rated impulse withstand voltage Uimp
12 kV
Rated insulation voltage Ui
1,000 V
Heat loss max.
50 W
IP protection category to IEC 60 529
IP 2XB
Maximum operating air humidity
90 %
Operating temperature range
-5 °C...55 °C
Storage temperature range
-25 °C...75 °C
Ambient humidity (non-condensing)
10...90 %
Packs of
1 pc(s).
Net weight
1 kg
Gross weight
1.185 kg
PCF per pack (cradle-to-gate)
5.51
Customs tariff number
85369010
EAN
4028177997202
ETIM 9
EC001531
Product description
RiLineX connection adaptor for side infeed from the left or right. For use with vertical mounting of the board or as a corner connector using laminated connection straps. It is also ideal as a T-connection between horizontal and vertical systems. It must not be used with other busbar systems such as RiLine60.
Approvals
UL + C-UL (listed)
Declarations
Declaration of conformity
PCF-declaration
Documentation
Instructions
Quick guide
Safety instructions
RiLineX connection adaptor (710 A)

RiLineX connection adaptor for 60 mm
busbar systems. The device has screw fastening
for simultaneous contact between the rail and conductor.
For voltages up to 1000 V AC and 1500 V DC.
IEC and UL approved.
Product information
Number of poles: 3
Busbar dimensions: 15/20/30 mm x 5/10 mm
Rated current max.: 710 A
Connection: max. 300 mm²
Cable outlet: horizontal/vertikal
Dimensions: 60 mm x 240 mm x 130 mm (WxHxD)
Manufacturer: Rittal GmbH & Co. KG
Type: 9360241