- Article no.:
- RX 9365531
- Material
- Polyamide (PA 6)
Fire protection corresponding to UL 94
- Colour
- RAL 9005
- To fit Model No.
- 9362.110
- 9362.115
- 9362.140
- 9363.110
- 9363.115
- Dimensions
- Width: 181.5 mm
Height: 66 mm
Depth: 62.6 mm
- Packs of
- 2 pc(s).
- Net weight
- 0.3 kg
- Gross weight
- 0.334 kg
- PCF per pack (cradle-to-gate)
- 2.04
- Customs tariff number
- 85472000
- ETIM 9
- EC000775
- Product description
-
RiLineX connection space cover for RiLineX NH fuse-switch disconnectors, size 1, for use when assembling mounting plates and busbars.