- Article no.:
- RX 9365532
- Material
- Polyamide (PA 6)
Fire protection corresponding to UL 94
- Colour
- RAL 9005
- To fit Model No.
- 9362210
- 9362215
- 9362250
- 9363210
- 9363215
- Dimensions
- Width: 208.5 mm
Height: 60 mm
Depth: 89.6 mm
- Fire load
- 3.002 MJ/m²
- Packs of
- 2 pc(s).
- Net weight
- 0.436 kg
- Gross weight
- 0.439 kg
- PCF per pack (cradle-to-gate)
- 2.96
- Customs tariff number
- 85472000
- ETIM 9
- EC000775
- Product description
-
RiLineX connection space cover for RiLineX NH fuse-switch disconnectors, size 2, for use when assembling mounting plates and busbars.