- Article no.:
- SV 9635.620
- Product description
- For attaching equipment and reverser combinations.
- Material
- Polyamide
Fire protection corresponding to UL 94-V0 - Colour
- RAL 9005
- Dimensions
- Width: 45 mm
Height: 47.5 mm - To fit manufacturer (model)
- Eaton (PKZ/PKE size 0)
- Packs of
- 10 pc(s).
- Net weight
- 0.05 kg
- Gross weight
- 0.121 kg
- Customs tariff number
- 73269098
- EAN
- 4028177817258
- ETIM 9
- EC002270
- ECLASS 8.0
- 27400613
- Product description
- SV Positioner, for component adaptor (Comfort), WH: 45x35 mm