- Article no.:
- SV 9666390
- Product description
- Suitable for accommodating NH fuse-switch disconnectors for mounting plate assembly. Cover is prepared for a lead seal.
- Material
- Cover: Polystyrene
Cross member: Sheet steel
- Colour
- RAL 7035
- Supply includes
- Assembly parts
- Assembly instruction
- When using the NH fuse-switch disconnector 2 x size 2 (9344.210/.230/.250) or 1 x size 3 (9344.310/.330/.350), the disconnector cross-member 9666.420 and contact hazard protection module 9666.060 should be used as the module unit.
- Dimensions
- Width: 500 mm
Height: 300 mm
- Size
- Width units (WU) @ 250 mm: 2
Height units (U) @ 150 mm: 2
- To fit Model No.
- 9344.000
- 9344.010
- 9344.020
- 9344.030
- 9344.040
- 9344.050
- For size
- 4 x Gr. 00
- Packs of
- 1 pc(s).
- Net weight
- 1.59 kg
- Gross weight
- 1.6 kg
- Customs tariff number
- 85369095
- EAN
- 4028177676350
- ETIM 9
- EC001893
- ECLASS 8.0
- 27400608
- Product description
-
SV NH fuse-switch disconnector module (ISV), 2 WU (500 mm), 2 U (300 mm), for 4 x size 00