- Article no.:
- SV 9677880
- Product description
- Compact design without altering the installation depth via mechanical integration into the top-mounting components (185 mm centre-to-centre spacing); this allows space-saving assembly.
- Material
- Polyamide
- For size
- 1 - 3
- To fit Model No.
- 9677.100
- 9677.110
- 9677.115
- 9677.200
- 9677.210
- 9677.215
- 9677.300
- 9677.310
- 9677.315
- 9677.340
- Rated power input
- 2.5 VA
- Type of electrical connection
- Round conductor 2.5 mm² (length 1.5 m)
- Insuslation material (class)
- B
- Primary current
- 600 A
- Secondary current
- 5 A
- Accuracy Class
- 1
- Test specification
- IEC 60 044-1
- EN 60715
- DIN VDE 0414
- DIN 42 600-2
- Connection of round conductors
- 2.5 ‐ 4 mm²
- Rated frequency
- 50 ‐ 60 Hz
- Packs of
- 1 pc(s).
- Net weight
- 0.3 kg
- Gross weight
- 0.32 kg
- Customs tariff number
- 85043129
- EAN
- 4028177705272
- ETIM 9
- EC002048
- ECLASS 8.0
- 27141146
- Product description
-
SV Current transformer, for NH slimline fuse-switch disconnector, size 1-3 (SV 9677XXX), 600 A/5 A, 50-60 Hz