- Article no.:
- AS 4050058
- Design
- Machine thread tap set M10
- Product description
- Tool kit for making tapped holes. Additional tool for Perforex machining centres BC and Perforex milling terminals MT.
- Supply includes
- 2 x tool holders SK30 ER25
1 x collet for thread tapper M10
1 x collet for drill, to fit 9 - 8 mm
1 x twist drill 8.5 mm
1 x machine thread tap M10
- To fit Model No.
- 4050107
- 4050108
- 4050230
- Machinable material
- Steel
- Stainless steel
- Aluminium
- Plastic
- Packs of
- 1 pc(s).
- Net weight
- 1.4 kg
- Gross weight
- 1.46 kg
- Customs tariff number
- 82077037
- EAN
- 4028177938953
- ETIM 9
- EC002155
- ETIM 8
- EC002155
- ECLASS 8.0
- 36609208
- Product description
-
AS M10 Thread taps set, Complete set incl. 2x tool holders, 2x collets, 1x drill, and 1x thread, cutter.