- Article number:
- AS 4051.123
- Design
- US version
- Product description
- Mobile wiring workstation, height-adjustable, for flexible use in the workshop. For ergonomic, fatigue-free wire processing work.
- Benefits
- Electronically adjustable desk for the optimum working height, adjustable from 710 – 1250 mm
- Multiplex worktop, washable and scratch-resistant
- Ideal solution in conjunction with the length-cutting and crimping machines plus pre-assembled wires with the Wire Terminal
- Integral scale for quick manual measurements
- Prepared to accommodate a monitor for wire processing with Eplan Smart Wiring
- Optionally expandable with shelves for wire boxes, wire reels and holders for tools and small parts
- For flexible use in the workshop thanks to rubberised wheels
- Drawer with shadow board prepared for tools
- Supply includes
- Wiring table with electrical height adjuster
Connection cable, 7 m
7-way socket strip, with rocker switch
- Assembly instruction
- The vertical mounting struts, Model No. 4051.106, are required for accessories such as storage box holders, magazine supports etc.
- Input voltage
- 110 V AC, 60 Hz
- Dimensions
- Width: 900 mm
Height: 1,350 mm
Depth: 781 mm
- Working height
- Working height (min.): 710 mm
Working height (max.): 1,205 mm
- Height adjustable y/n
- Yes
- Packs of
- 1 pc(s).
- Net weight
- 95 kg
- Gross weight
- 106 kg
- Customs tariff number
- 94032080
- EAN
- 4028177962668
- ETIM 9
- EC002224
- ETIM 8
- EC002224
- ECLASS 8.0
- 21100208
- Product description
-
Mobile wiring workstation with 110 Volt and 60 Hz connection. Electrically height-adjustable, for flexible use in the workshop. For ergonomic, fatigue-free wire processing work.