- Article number:
- AS 4051.104
- Product description
- For mounting all commercially available monitors up to screen diagonals of 32" with Vesa 75/100.
- Benefits
- Stable monitor attachment
- Vertically hinged
- Height-adjustable
- Technical specifications
- Height-adjustable up to 285 mm
- Extendable up to 430 mm
- Swivel range left/right with full extension 90°
- Swivel range of ball head 35° all-round
- Vesa 75/100
- Material
- Aluminium/sheet steel
- Supply includes
- Monitor attachment
Assembly parts
- Hint Approvals
- GS-tested
- Load capacity (static)
- 10 kg
- To fit Model No.
- 4051.100
- Packs of
- 1 pc(s).
- Net weight
- 3.5 kg
- Gross weight
- 4.5 kg
- Customs tariff number
- 83024900
- EAN
- 4028177957336
- ETIM 9
- EC011819
- ETIM 8
- EC011819
- ECLASS 8.0
- 21100210
- Product description
-
Monitor fastening for WS 540 with Vesa 75 and 100