- Article no.:
- AS 4051.103
- Product description
- Component support unit to fit crimping machine RC or R8 E, for mounting on the right of the Wire Station WS 540.
- Benefits
- Compact external mounting
- Flexibly adjustable in the width and height
- Technical specifications
- Component support (W x H x D ): 318 x 313 x 20 mm, including conduit for height adjustment of 480 mm
- Support arm (W x H): 500 x 700 mm
- Material
- Sheet steel
- Colour
- RAL 7016
- Supply includes
- Component support for crimping machines
Semi-automated machine support arm, right
Assembly parts
- To fit Model No.
- 4051.100
- Packs of
- 1 pc(s).
- Net weight
- 6.2 kg
- Gross weight
- 7.2 kg
- Customs tariff number
- 73269098
- EAN
- 4028177957343
- ETIM 9
- EC011819
- ETIM 8
- EC011819
- ECLASS 8.0
- 21100210
- Product description
-
Component support unit for a crimping machine