Wire rail WT

Article number: AS 4051.231

The pre-assembled wires are fed into the WT 26 wire rail with a cross-section of 0.5 mm² by the removal handling system.

Article number:
AS 4051.231
Benefits
Project-specific order picking for downstream processes
Project-specific sorting of the wires
Optimum removal handling
Busbar system prepared for optimum workstation order-picking
No wire sorting required
Simplifies the wiring process with step-by-step instructions in Eplan Smart Wiring
Ideal in conjunction with the Wire Cart for perfect workstation order picking
Supply includes
Wire rail WT 26
Note
This gap size indicates the maximum diameter of the wire insulation.
To fit Model No.
4051.205
4051.210
4051.024
4051.036
Applications
For single wires with cross-section 0.5 mm² (gap size 2.6 mm)
Packs of
1 pc(s).
Net weight
0.85 kg
Gross weight
1 kg
Customs tariff number
76169990
EAN
4028177981102
Product description
Wire rail, 0.5 mm² for the 15-way rail system in the WT