Crimping machine RC-I for Wire Terminal WT 24/36

Article no.: AS 4051020

Crimping machine with 5-way magazine for processing insulated wire end ferrules on a reel. This device has an interface to communicate with the Rittal Wire Terminal fully automated wire processing machine and supports complete functional integration. Training course 5058.207 must additionally be purchased for this item.

Article no.:
AS 4051020
Product description
Crimping machine with 5-way magazine for processing insulated wire end ferrules on a reel. This device has an interface to communicate with the Rittal Wire Terminal fully automated wire processing machine and supports complete functional integration. Training course 5058.207 must additionally be purchased for this item.
Benefits
No changing of the wire end ferrules required due to 5-way magazine
Technical specifications
Cross-sections ranging from 0.5–2.5 mm² (AWG 20-14)
Crimping length 8 and 10 mm
Insertion length 27 mm (1.06 in.)
To fit Model No.
4051024
4051036
Packs of
1 pc(s).
Net weight
22 kg
Gross weight
22.5 kg
Customs tariff number
84633000
EAN
4028177935419
ETIM 9
EC002778
ETIM 8
EC002778
ECLASS 8.0
17130101
Product description
AS Crimping machine RC-I, for Wire Terminal
Documentation
Instructions