- Article no.:
- AS 4051.011
- Product description
- The Wire Printer add-on module supports manual labelling of wire and cable materials as well as flat materials outside of the Wire Terminal. This ensures consistently high quality printing across all enclosure connections.
- Benefits
- Wire and cable materials as well as flat materials may be manually labelled outside of the Wire Terminal in fully automatic mode.
- Send print jobs automatically via the HMI
- Supply includes
- Wire printer add-on module
Infeed to wire printer
Machine housing
Modified glass door on the front
Software module
- Note
- Please talk to your Rittal sales consultant about a bespoke machine configuration.
- To fit Model No.
- 4051.024
- 4051.036
- Packs of
- 1 pc(s).
- Net weight
- 20 kg
- Gross weight
- 34 kg
- Customs tariff number
- 84433210
- EAN
- 4028177964440