Industrial bit for cordless screwdrivers with long shaft

Article no.: AS 4053042

Precisely manufactured screwdriver with a long shaft for industrial use.

Article no.:
AS 4053042
Design
for TX
Product description
Precisely manufactured screwdriver with a long shaft for industrial use.
Benefits
Maximum hardness and torque values
Technical specifications
Tool adaptation E 6.3 (¼")
Material
High-quality special tool steel
Blade dia.
6.3 mm
Blade tip
TX 15
Length
73 mm
Packs of
3 pc(s).
Net weight
0.027 kg
Gross weight
0.034 kg
Customs tariff number
82079030
EAN
4028177807471
ETIM 9
EC002118
ETIM 8
EC003864
ECLASS 8.0
21044204
Product description
Industrial bit for cordless screwdrivers with long shaft