Screwdriver set insulated

Article no.: AS 4052211

Multi-part screwdriver set. With a long, slender handle and high-performance tips with non-transfer insulation.

Article no.:
AS 4052211
Design
Isolation protection 1000 V
Product description
Multi-part screwdriver set. With a long, slender handle and high-performance tips with non-transfer insulation.
Benefits
Minimal force required, thanks to ergonomically styled handle
Handle head with anti-roll protection and clear screw labelling
Black coated blade tip to preserve precision and accuracy of fit
Handle 30% and insulation up to 50% slimmer than comparable tools
Material
Blade: Chrome-molybdenum-vanadium alloy
Handle core: Hard plastic
Handle body: Elastic, highly flexible plastic
Colour
Handle: Anthracite and Rittal Power Pink
Supply includes
Set with 5 screwdrivers
Blade tip
SL 3 x 0.5 mm
SL 4 x 0.8 mm
SL 5.5 x 1 mm
PZ 1
PZ 2
Standards
IEC 60 900
Packs of
1 pc(s).
Net weight
0.37 kg
Gross weight
0.385 kg
Customs tariff number
82054000
EAN
4028177807358
ETIM 9
EC000144
ETIM 8
EC000144
ECLASS 8.0
21040406
Product description
Screwdriver Set insulated SL 3x0,5_4x0,8_5,5x1/PZ 1_2
Approvals
VDE