- Article number:
- AS 4054.500
- Product description
- Interchangeable blade cassettes for cables with different cross-sections. Also suitable for special insulations.
- Colour
- Black
- To fit Model No.
- 4054.300
- For cross-section
- 0.02 ‐ 10 mm²
- Packs of
- 1 pc(s).
- Net weight
- 0.01 kg
- Gross weight
- 0.015 kg
- Customs tariff number
- 82032000
- EAN
- 4028177807761
- ETIM 9
- EC001509
- ETIM 8
- EC001509
- ECLASS 8.0
- 21043711
- Product description
- Replacement blade for stripping tool 0,02 - 10mm²