Product expires on: 29 June 2022
- Article no.:
- AS 4055401
- Product description
- For punching rectangular cut-outs. The hole punch is operated with a wrench or hydraulic punch.
- Benefits
- With side ejector for the waste
- No jamming of the die
- Supply includes
- Female dies
Male dies
Tension bolts
Lock nut
Plastic case
Pressure nut with ball bearing
Adaptor for hydraulics - Machinable material
- Sheet steel
- Maximum machinable material thickness, sheet steel
- 2 mm
- Hydraulic operation
- Yes
- Manual operation
- Yes
- ▭ punch
- 22 x 42 mm
- Packs of
- 1 pc(s).
- Net weight
- 0.731 kg
- Gross weight
- 0.909 kg
- Customs tariff number
- 82073010
- EAN
- 4028177808461
- ETIM 9
- EC000156
- ETIM 8
- EC000156
- ECLASS 8.0
- 21049047
- Product description
- Hole punch, rectangular for sheet steel
- Documentation
- Instructions