- Article no.:
- AS 4055.461
- Product description
- For punching rectangular cut-outs for connectors. The hole punch is operated with a hydraulic punch.
- Benefits
- With side ejector for the waste
- No jamming of the die
- When the die and stamp are compressed, the mounting holes for connectors are marked on the metal sheet between them
- Supply includes
- Female dies
Male dies
Tension bolts
Lock nut
- Machinable material
- Sheet steel
- Maximum machinable material thickness, sheet steel
- 2 mm
- ▭ punch
- 36 x 65 mm
- Packs of
- 1 pc(s).
- Net weight
- 2.323 kg
- Gross weight
- 3.171 kg
- Customs tariff number
- 82073010
- EAN
- 4028177808522
- ETIM 9
- EC000156
- ETIM 8
- EC000156
- ECLASS 8.0
- 21049047
- Product description
-
Hole punch, heavy connectors for sheet steel