Tension screw with ball bearing

Article no.: AS 4055.631

Accessories for hole punches. Required as a connecting part between the die and the stamp.

Article no.:
AS 4055.631
Product description
Accessories for hole punches. Required as a connecting part between the die and stamp.
Note
For operation with wrench
Tension screw (Ø x L)
9.5 x 50 mm
Packs of
1 pc(s).
Net weight
0.067 kg
Gross weight
0.086 kg
Customs tariff number
73181900
EAN
4028177808911
ETIM 9
EC002690
ETIM 8
EC002690
ECLASS 8.0
21049241
Product description
Tension screw with ball bearing Ø x L 9,5 x 50 mm