- Article number:
- AS 4055.634
- Product description
- Accessories for hole punches. Required as a connecting part between the die and stamp.
- Note
- For operation with wrench
- Tension screw (Ø x L)
- 19 x 75 mm
- Packs of
- 1 pc(s).
- Net weight
- 0.291 kg
- Gross weight
- 0.312 kg
- Customs tariff number
- 73181900
- EAN
- 4028177808942
- ETIM 9
- EC002690
- ETIM 8
- EC002690
- ECLASS 8.0
- 21049241
- Product description
- Tension screw with ball bearing Ø x L 19 x 75 mm