- Article no.:
- CP 6681000
- Design
- With support arm connection CP 40, stainless steel
- Benefits
- Resistant to high-pressure cleaning: The seal lies between two surfaces and is optimally compressed by the screw fastening.
- Suitable for clean room use: Screw fastening to comply with high standards in the food industry. With plastic stoppers on the inside or hex screws on the outside.
- Material
- Stainless steel 1.4301 (AISI 304)
- Surface finish
- Brushed, grain 400
- Dimensions
- Width: 530 mm
Height: 360 mm
Depth: 120 mm
- IP protection category to IEC 60 529
- IP 66
- IP X9
- To fit support arm connection
- Top or bottom (by rotating the enclosure)
- Cleanroom class
- Air purity class 1 to DIN EN ISO 14 644-1
- Basic material
- Stainless steel 1.4301 (AISI 304)
- Packs of
- 1 pc(s).
- Net weight
- 8.835 kg
- Gross weight
- 9.3 kg
- PCF per pack (cradle-to-gate)
- 35.41
- Customs tariff number
- 94039910
- EAN
- 4028177305656
- ETIM 9
- EC002504
- ECLASS 8.0
- 27180505
- Product description
-
CP Premium Panel IP 69K, WHD: 530x360x120 mm, Stainless steel 1.4301, To fit panels WH 482.6x310 mm, Installation depth 115 mm