- Article no.:
- CP 6320300
- Material
- Enclosure and door: Sheet steel
Handle strips: Aluminium
Front panel: Aluminium
Cover caps: Plastic - Surface finish
- Enclosure and door: Dipcoat primed, powder-coated on the outside, textured paint
Handle strip: Natural anodised
Front panel: Natural anodised - Colour
- Enclosure and door: RAL 7035
Handle strip: Natural anodised
Front panel: Natural anodised
Cover caps: similar to RAL 7024 - Supply includes
- Enclosure with cut-out and reinforcement for support arm connection Ø 130 mm
Front with maximum cut-out, covered with easily machinable 3 mm aluminium front panel
Side handle strips and cover caps
Cam lock with 3 mm double-bit insert
Integral interior installation bracket with TS system punchings - Dimensions
- Width: 380 mm
Height: 380 mm
Depth: 210 mm - IP protection category to IEC 60 529
- IP 55
- Design
- Servicing access from the rear
- Note
- The support arm connection and door hinge may be swapped over by rotating the enclosure
- Optional: Support arm connection Ø 130 mm, preformed off-centre in the reinforcement plate, easily drilled out
- Lock systems for servicing access from the rear: 27 mm lock inserts, type A, lock cylinder, plastic handles and T handles, type B
- Basic material
- Aluminium
- Lock
- Lock version: Cam
Number of locks: 1
Lock insert: 3 mm double-bit - Packs of
- 1 pc(s).
- Net weight
- 9.041 kg
- Gross weight
- 9.517 kg
- Customs tariff number
- 94032080
- EAN
- 4028177693982
- ECLASS 8.0
- 27180505
- Product description
- CP Operating housing with handle strips, WHD: 380x380x210 mm, Sheet steel, handle strips made of aluminum, Servicing access from the rear
Command panels with handle strips
Article no.: CP 6320300
Operating housings with modern sheet steel handle strips, with support arm cut-out Ø 130 mm to fit support arm system CP 60 / 120 / 180, service access optionally from the front or rear, aluminium front panel easily removable for machining, protection category IP 55.