This item will be discontinued on: 30 May 2024
- Article no.:
- TP 2696500
- Product description
- For installing display and control components and a keyboard. Closed at the side and front. Cover plates for top and bottom.
- Material
- Sheet steel
- Surface finish
- Dipcoat-primed, powder-coated on the outside, textured paint
- Colour
- RAL 7035
- Supply includes
- Assembly parts
- Dimensions
- Height: 200 mm
- IP protection category to IEC 60 529
- IP 55
- Protection category NEMA
- NEMA 12
- Basic material
- Sheet steel
- Packs of
- 1 pc(s).
- Net weight
- 9.137 kg
- Gross weight
- 9.66 kg
- Customs tariff number
- 94039910
- EAN
- 4028177031586
- ETIM 9
- EC000784
- ETIM 8
- EC000784
- ECLASS 8.0
- 27180504
- Product description
- TP Desk section for universal console, WHD: 600x200x350 mm, Sheet steel
- Documentation
- Instructions