PC enclosure systems

Article number: PC 8366.000

PC enclosure systems with a keyboard drawer.

Article number:
PC 8366.000
Material
Enclosure, door, mounting compartment, supports: Sheet steel
Handles, decorative trim panels: Plastic
Door trim panels: Aluminium
Supply includes
Enclosure, door, rear door
Keyboard drawer
Glazed door, top
Component shelf
Dimensions
Width: 600 mm
Height: 1,600 mm
Depth: 636 mm
IP protection category to IEC 60 529
IP 55
Protection category NEMA
NEMA 12
Max. keyboard dimensions (WxHxD)
480 x 70 x 260 mm
Basic material
Sheet steel
Packs of
1 pc(s).
Net weight
112.1 kg
Gross weight
118 kg
Customs tariff number
94032080
EAN
4028177245105
ECLASS 8.0
27180501
Approvals
UL + C-UL (listed)
Declarations
Declaration of conformity
Documentation
Instructions
Data sheets
Technical Data sheet