- Article no.:
 
- CP 6206100
 
- Product description
 
- Attachment to the connection components with 4 self-tapping screws in the screw channel. May be cut to any required length, no thread-tapping required. Closed cable duct with a large cross-section. 
 
- Material
 
- Support section: Extruded aluminium section 
 
- Colour
 
- Support section: RAL 7035 
 
- Supply includes
 
- Support section 
 
- Length
 
- 1,000 mm 
 
- Dimensions
 
- Width: 59 mm
Height: 85 mm
Length: 1,000 mm  
- Packs of
 
- 1 pc(s). 
 
- Net weight
 
- 4.9 kg
 
- Gross weight
 
- 5.158 kg
 
- Customs tariff number
 
- 76042100 
 
- EAN
 
- 4028177684270 
 
- ETIM 9
 
- EC000882 
 
- ECLASS 8.0
 
- 27400556 
 
- Product description
 
- 
CP Support section CP 60, solid, L: 1000 mm