- Article no.:
- CP 6501.140
- Material
- Cast aluminium
- Surface finish
- Textured paint
- Colour
- RAL 7024
- Rifid y/n
- Yes
- Packs of
- 1 pc(s).
- Net weight
- 0.92 kg
- Gross weight
- 1.12 kg
- Customs tariff number
- 73269098
- EAN
- 4028177436060
- ETIM 9
- EC000882
- ECLASS 8.0
- 27400556
- Product description
- CP Angle piece 90°, CP 40, steel
- Declarations
- Manufacturer's declaration
- Documentation
- Instructions