Support arm, height-adjustable for support arm systems CP 120

Article number: CP 6510.340

Offers enhanced ergonomics

Article number:
CP 6510.340
Product description
Offers enhanced ergonomics thanks to adjustment range for tall and short operators, for seated and standing work adjustable to up to 800 mm as required via an adjustment screw at the front of the support arm. Clip-off plastic panels for access to integral cable routing.
Benefits
Precise coordination of the compression spring to the enclosure weight via an adjusting screw at the rear of the support arm
Complete functional reliability – if the compression spring breaks, the arm will remain in position
Tilting angle of the mounted enclosure is identical in every height position
Cables with connectors such as DVI, VGA are easily inserted
Integral locking in three stages
Colour
RAL 9006
Supply includes
Assembly parts
Length
1,090 mm
Installation options
Maximum cross-section for cable entry 18 x 39 mm
Maximum number of cables that may be inserted: 3x Ø 7 mm and 2x Ø 8.5 mm
Note on Model No.
Weight range applies to configured enclosure and vertical support section.
Dimensions
Length: 1,090 mm
Load capacity
20 kg...40 kg
Packs of
1 pc(s).
Net weight
18.257 kg
Gross weight
19.218 kg
Customs tariff number
73269098
EAN
4028177598157
ECLASS 8.0
27189263
Product description
CP Support arm, height-adjustable, for support arm system CP 120, L: 1090 mm, for weight range 20-40 kg
Declarations
Manufacturer's declaration
Documentation
Instructions
Support arm, height adjustable for support arm systems CP 120
Support arm, height adjustable offers enhanced ergonomics thanks
to Adjustment range, for tall and short operators, for seated
and standing work. Adjustable to a maximum of 800 mm as required
via an adjusting screw at the front of the support arm. Complete
functional reliability - if the compression spring breaks, the
arm will remain in position. Clip-off plastic panels for access
to integral cable routing. Tilting angle of the mounted
enclosure is identical in every height position.

Weight/pack: 19,2 kg
Weight range: 20 - 40 kg
Weight range applies to configured enclosure and vertical
support section.
Colour: RAL 9006
Lenght: 1090 mm
Model No: 6510340
producer: Rittal GmbH & Co. KG