- Article no.:
- CP 6206620
- Product description
- For vertically hinged connection of horizontal support sections within the support arm system. Removable covers for simple cable entry.
- Material
- Intermediate hinge: Cast aluminium
Cover: Plastic
- Colour
- Intermediate hinge: RAL 7035
Cover: RAL 7024
- Supply includes
- Seals
Screws for restricting rotation range
Adjusting screws
Self-tapping screws for support section attachment
- Rotating/tilting
- Yes
- Rotation angle/swivel area
- approx. 330°.
- The range of rotation can be limited by inserting the screws provided.
- Packs of
- 1 pc(s).
- Net weight
- 3.14 kg
- Gross weight
- 3.24 kg
- Customs tariff number
- 76169990
- EAN
- 4028177684348
- ETIM 9
- EC000882
- ECLASS 8.0
- 27400556
- Product description
-
CP Intermediate hinge CP 60