Connection adaptor CP-L Ø 130 mm o CP-L rectangular 120 x 65 mm

Article number: CP 6071.000

For external mounting of command panels with CP-L support arm cut-out, 120 x 65 mm.

Article number:
CP 6071.000
Product description
For external mounting of command panels with CP-L support arm cut-out, rectangular 120 x 65 mm.
Material
Cast aluminium
Colour
RAL 7035
Supply includes
Seal and assembly parts
Dimensions
Height: 40 mm
Packs of
1 pc(s).
Net weight
0.559 kg
Gross weight
0.56 kg
Customs tariff number
76169990
EAN
4028177618770
ECLASS 8.0
27189263
Data sheets
Technical Data sheet