HD attachment for HD large enclosure

Article no.: HD 4000565

30° sloped attachment to prevent the accumulation of liquids or objects. Gap-free mounting on the HD system enclosure.

Article no.:
HD 4000565
Design
Roof angled forwards by 30°
Material
Stainless steel 1.4301 (AISI 304)
Supply includes
Assembly parts
Dimensions
Width: 600 mm
Height, front: 40 mm
Height rear: 333 mm
Depth: 500 mm
To fit
Width: = 600 mm
Depth: = 500 mm
Packs of
1 pc(s).
Net weight
9 kg
Gross weight
10 kg
Customs tariff number
94039910
EAN
4028177693746
ETIM 9
EC002530
ETIM 8
EC002530
ECLASS 8.0
27182405
Documentation
Instructions
Data sheets
Technical system catalogue