Rear panel for VX SE, TS

Article number: TS 5050.130

Article number:
TS 5050.130
Surface finish
Powder-coated
Colour
RAL 7035
Supply includes
Rear panel
Assembly parts (set)
Dimensions
Width: 1,000 mm
Height: 2,000 mm
Packs of
1 pc(s).
Net weight
24.6 kg
Gross weight
35 kg
EAN
4028177650206
ETIM 9
EC002524
ETIM 8
EC002524
ECLASS 8.0
27182101