- Article no.:
- AX 2830410
- Product description
- Base/plinth component for mounting in the depth and for stabilising the base/plinth.
- Material
- Base/plinth components: Sheet steel
Cover caps: Plastic
- Colour
- RAL 9005
- Supply includes
- 2 base/plinth components
2 cover caps
Assembly parts
- Dimensions
- Height: 100 mm
- To fit
- Enclosure type: AX
Depth: = 400 mm
- Packs of
- 2 pc(s).
- Net weight
- 2.516 kg
- Gross weight
- 2.518 kg
- Customs tariff number
- 94039910
- EAN
- 4028177037649
- ETIM 9
- EC000721
- ETIM 8
- EC000721
- ECLASS 8.0
- 27182003
- Product description
-
AX base/plinth component, sides, height: 100 mm, for depth: 400 mm