This item will be discontinued on: 30 Jan. 2017
- Article number:
- TS 8601.500
- Design
- solid
- Product description
- Base/plinth component consisting of one trim panel and two pre-configured corner pieces.
- Material
- Base/plinth components: Sheet steel
Cover caps: Plastic - Surface finish
- Spray-finished
- Colour
- RAL 7022
Cover caps: RAL 9005 - Supply includes
- 2 base/plinth components
4 cover caps
Assembly parts - Dimensions
- Height: 100 mm
- To fit
- Enclosure type: TS: = 500 mm
Enclosure type: SE
Enclosure type: CM
Enclosure type: TP
Enclosure type: PC
Enclosure type: IW
Enclosure type: TS IT - Packs of
- 2 pc(s).
- Net weight
- 3.582 kg
- Gross weight
- 3.781 kg
- Customs tariff number
- 94039910
- EAN
- 4028177230798
- ECLASS 8.0
- 27182003
- Product description
- TS Base/plinth component, rear, H: 100 mm, for W: 500 mm, RAL 7022, sheet steel
- Documentation
- Instructions